IESNA:LM-63-2002
[TEST]P1055959
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-S1020D840-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1850
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1323.7 1310.7 1306.8 1296.4 1280.9 1262.7 1240.6 1214.7 1187.4 1155
1120 1083.6 1043.4 1001.9 959 914.9 869.5 825.4 774.8 729.3
680 630.7 582.7 532.1 482.8 432.1 381.5 330.9 279 229.7
181.7 135 92.1 53.2 19.5 0 0
1323.7 1326.3 1317.2 1300.3 1277 1249.7 1214.7 1177.1 1135.5 1088.8
1042.1 991.5 938.3 883.8 826.7 769.6 711.2 652.8 594.4 537.3
476.3 419.2 362.1 305 249.2 196 146.6 99.9 61 31.1
19.5 10.4 3.9 1.3 0 0 0
1323.7 1313.3 1295.1 1267.9 1230.3 1184.8 1134.2 1078.4 1017.4 951.2
883.8 812.4 741 667 594.4 524.3 452.9 385.4 319.2 255.7
198.6 145.3 96 51.9 26 20.8 14.3 9.1 5.2 2.6
1.3 1.3 0 0 0 0 0
1323.7 1314.6 1288.7 1251 1201.7 1143.3 1081 1008.3 930.5 848.7
767 683.9 599.6 521.7 442.5 367.3 295.9 228.4 170 115.5
67.5 29.8 22.1 16.9 13 7.8 5.2 2.6 1.3 1.3
1.3 1.3 0 0 0 0 0
1323.7 1315.9 1293.8 1252.3 1197.8 1134.2 1064.1 987.6 904.5 816.3
728 638.5 552.8 469.8 389.3 312.8 242.7 179.1 123.3 72.7
31.1 23.4 18.2 13 9.1 5.2 3.9 1.3 1.3 1.3
0 0 0 0 0 0 0
